??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SKFQNA__, SH-SKFQNA__, SHD-SKFQNA__, SL-SKFQND__, SH-SKFQND__, SHD-SKFQND__ - Precision Cleaning Locating Pins - Spherical Large Head - D and P Selectable Tolerance - Threaded
Bill of material
SL-SKFQNAMS6-P6.50-L0-B2.0
Part Number
Cleaning Options
Shape
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
(W)
0.0 mm
M
Spherical Tip
Wrench Flats Alteration
SC 1mm Increment
mm
Wrench Hole Machining
Q
0.0 mm
Relief
Previews
3D
2D
Download CAD models