??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SKFHA__, SH-SKFHA__, SHD-SKFHA__ - Precision Cleaning Locating Pins - Shouldered - Taper Angle, D and P Selectable Tolerance - Standard
Bill of material
SL-SKFHAMS6-P4.00-L5-B2.0-E0.5-A15
Part Number
Cleaning Options
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A Selectable
deg
C
mm
H
mm
(W)
0.0 mm
Wrench Flats Alteration
HC 0.5mm Increment
mm
Spherical Tip
Previews
3D
2D
Download CAD models