??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SJPGTS, SH-SJPGTS, SHD-SJPGTS, SL-HJPGTS, SH-HJPGTS, SL-SJPGTD, SH-SJPGTD, SHD-SJPGTD, SL-HJPGTD, SH-HJPGTD - Precision Cleaning Locating Pins - Large / Small Head, Tapered - Set Screw - Circumference Groove Shape
Bill of material
SL-SJPGTS10S-P3.00-L4-B3.0
Part Number
Surface Treatment
Cleaning Options
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
d
mm
l1
mm
l2
mm
m
mm
C1
mm
(W)
mm
Length of Tapered Point
TC 1mm Increment
mm
Previews
3D
2D
Download CAD models