??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-SHPSTM, SH-SHPSTM, SHD-SHPSTM - Precision Cleaning Locating Pilot Pins - Female Thread With Straight Groove - B Dimension Standard
Bill of material
SL-SHPSTM6-12-P7.00
Part Number
Cleaning Options
D
mm
D Tolerance
+0.012/+0.007 mm
L Selection
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
mm
E
mm
l
3 mm
M Coarse Thread
B Dimension
BC 0.1mm Increment
mm
Previews
3D
2D
Download CAD models