??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SHPST, SH-SHPST, SHD-SHPST - Precision Cleaning Locating Pilot Pins - Standard B Dimension
Bill of material
SL-SHPST4-12-P5.00
Part Number
Cleaning Options
D
mm
D Tolerance
+0.012/+0.007 mm
L Selection
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
mm
E
mm
l
3 mm
B Dimension
BC 0.1mm Increment
mm
Previews
3D
2D
Download CAD models