??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SHPSF, SH-SHPSF, SHD-SHPSF - Precision Cleaning Locating Pilot Pins - Configurable B Dimension - Normal
Bill of material
SL-SHPSF4-5-P5.00-B1.00
Part Number
Cleaning Options
D
mm
D Tolerance
+0.012/+0.007 mm
L
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.01mm Increment
mm
Enter value for B
B 0.01mm Increment
mm
cm
inch
ft
E
mm
l
1 mm
Previews
3D
2D
Download CAD models