??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTLP6, SH-SHNTLP6, SHD-SHNTLP6 - Precision Cleaning Long Nuts - Pitch Specified Type
Bill of material
SL-SHNTLP6-50-M3-N5-P6-2
Part No.
Cleaning Options
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M Selection
1mm Increment
mm
Enter value for N
1mm Increment
mm
cm
inch
ft
1mm Increment
mm
Enter value for P
1mm Increment
mm
cm
inch
ft
Number of Taps
A
7.8 mm
B
15.0 mm
E
5.5 mm
T
6.3 mm
Previews
3D
2D
Download CAD models