??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTLF6, SH-SHNTLF6, SHD-SHNTLF6 - Precision Cleaning Long Nuts - Configurable L Dimension, Pre-Assmbly Fitting Type For Aluminum Frames
Bill of material
SL-SHNTLF6-50
Part No.
Cleaning Options
L Configurable 1mm Increment
mm
Enter value for L
L Configurable 1mm Increment
mm
cm
inch
ft
A
7.8 mm
B
15.0 mm
E
5.5 mm
T
6.3 mm
Previews
3D
2D
Download CAD models