??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTLF5, SH-SHNTLF5, SHD-SHNTLF5 - Precision Cleaning Long Nuts - Configurable L Dimension, Pre-Assmbly Fitting Type For Aluminum Frames
Bill of material
SL-SHNTLF5-50
Part No.
Cleaning Options
L Configurable 1mm Increment
mm
Enter value for L
L Configurable 1mm Increment
mm
cm
inch
ft
A
5.8 mm
B
10.0 mm
E
3.5 mm
T
4.1 mm
Previews
3D
2D
Download CAD models