??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTALS5, SH-SHNTALS5, SHD-SHNTALS5 - Precision Cleaning Long Nut HFS5 Series -Aluminum Extrusions 20, 25, 40 Square-
Bill of material
SL-SHNTALS5-50-M3-XA5
Part Number
SL-SHNTALS5-50-M3-XA5
Material
303 Stainless Steel
Cleaning Options
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB 1mm Increment
mm
Enter value for XB
XB 1mm Increment
mm
cm
inch
ft
XC 1mm Increment
mm
XD 1mm Increment
mm
XE 1mm Increment
mm
A
5.8 mm
B
8 mm
E
2.5 mm
T
3.2 mm
Previews
3D
2D
Download CAD models