??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SHCJ, SH-SHCJ, SHD-SHCJ - Precision Cleaning Screw Joints
Bill of material
SL-SHCJ6
Part No.
SL-SHCJ6
NO
6
Cleaning Options
M
8
L
20.0 mm
M1
8 mm
A
14.0 mm
E
4.40 mm
B
5 mm
C (Min.)
2.6 mm
d
8.0
e
3.5 mm
Pitch
1.25 mm
Previews
3D
2D
Download CAD models