??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SGPLDS, SH-SGPLDS, SHD-SGPLDS - Precision Cleaning L-Shape Angles for Steel Pipes - Double Slot
Bill of material
SL-SGPLDS4
Part Number
Cleaning Options
M U-Bolt Thread Size
T
4.5 mm
H
mm
L
mm
W
40 mm
D - Hole Diameter
mm
D - Applicable Screw
P
25 mm
B
mm
A
mm
A1
mm
F
mm
G - Slotted Hole
mm
G - Applicable Screw
R
mm
Previews
3D
2D
Download CAD models