??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-SGMSB, SH-SGMSB, SHD-SGMSB, SL-SHMSB, SH-SHMSB, SHD-SHMSB - (Precision Cleaning) Shoulder Screws - Shaft Diameter Tolerance g6-h7
Bill of material
SL-SGMSB4-10
Part No.
Type
D Tolerance Type Selection
Material
304 Stainless Steel equivalent
Strength Class
A2-50
Cleaning Method
D
mm
D Tolerance
mm
L
mm
A
6.5 mm
B
2.5 mm
C
1.6 mm
E
3.0 mm
F
5 mm
MxP
2.5x0.45
T
4.5 mm
Previews
3D
2D
Download CAD models