??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Misumi
Description
SL-SFXHA, SH-SFXHA, SHD-SFXHA - (Precision Cleaning) Cantilever Shafts - Bolt Mounted, Retaining Ring Groove
Bill of material
SL-SFXHA16-2-F10
Part Number
Type
SL-SFXHA
Cleaning Method
No.
D
mm
Additional Inlay
APC g6
0 mm
Y Dimension
YC 0.1mm Increment
mm
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
Y Dimension Tolerance
Y Tolerance
+/-0.1 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M Coarse Thread
H
mm
W
mm
d Reference Dim.
mm
m
mm
n
mm
Four Wrench Flats
Retaining Ring Set
Material of Retaining Ring
-
Dimensions of Wrench Flats
FW 1mm Increment
mm
Additional Straight Slot Groove
N
0.0 mm
V
0.0 mm
Previews
3D
Dimension
2D
Download CAD models