??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFSZS, SH-SFSZS, SHD-SFSZS - Precision Cleaning Small Diameter Locating Pins - With Washer Type - Flat - Tolerance Standard
Bill of material
SL-SFSZS-P1.0-L13.0-T3
Part No.
Cleaning Options
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
H
2 mm
Previews
3D
2D
Download CAD models