??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFSZKS, SH-SFSZKS, SHD-SFSZKS, SL-SPSZKS, SH-SPSZKS, SHD-SPSZKS, SL-STSZKS, SH-STSZKS, SHD-STSZKS, SL-SXSZKS, SH-SXSZKS, SHD-SXSZKS - Precision Cleaning Small Diameter Locating Pins - High Hardness Stainless Steel - With Washer Type
Bill of material
SL-SFSZKS-P1-L13-T3
Part Number
Tip Shape
Cleaning Options
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
H
mm
E 0.5mm Increment
mm
R
0.2 mm
Previews
3D
2D
Download CAD models