??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-SFSSKS, SH-SFSSKS, SHD-SFSSKS, SL-SPSSKS, SH-SPSSKS, SHD-SPSSKS, SL-STSSKS, SH-STSSKS, SHD-STSSKS, SL-SXSSKS, SH-SXSSKS, SHD-SXSSKS - Precision Cleaning Small Diameter Locating Pins - High Hardness Stainless Steel - Shoulder Type
Bill of material
SL-SFSSKS2-L4-P1-B1-H2.1-T1
Part No.
Tip Shape
Cleaning Options
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
R
mm
Insertion Guide Machining
C Chamfered Size
Previews
3D
2D
Download CAD models