??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPUATD, SH-SFPUATD, SHD-SFPUATD, SL-SFPUDTD, SH-SFPUDTD, SHD-SFPUDTD, SL-HFPUATD, SH-HFPUATD, SL-HFPUDTD, SH-HFPUDTD - Precision Cleaning Locating Pins - Shouldered - Tapered - Shoulder Diameter and Thickness Configurable - Tapped
Bill of material
SL-SFPUATD10-P7.00-L10-B2.0-T1.0-H13.0
Part Number
Surface Treatment
Cleaning Options
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
H 0.5mm Increment
mm
Enter value for H
H 0.5mm Increment
mm
cm
inch
ft
m
mm
(W)
0.0 mm
M Coarse
l
mm
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Shoulder Thickness Tolerance
Previews
3D
2D
Download CAD models