??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFPTCMA, SH-SFPTCMA, SHD-SFPTCMA, SL-SFPTCMD, SH-SFPTCMD, SHD-SFPTCMD - Precision Cleaning Locating Pins - Large Head Tapered Type - Bolt Fixing Compact Type
Bill of material
SL-SFPTCMA12-P13.00-L6-B3.0
Part Number
Shape
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
0.5 mm
m
mm
W
0.0 mm
d
mm
Previews
3D
2D
Download CAD models