??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SL-SFPSD, SH-SFPSD, SHD-SFPSD, SL-HFPSD, SH-HFPSD, SL-SFPSPD, SH-SFPSPD, SHD-SFPSPD, SL-HFPSPD, SH-HFPSPD - Precision Cleaning Locating Pins - Small Head, Tapered - Press Fit - P, L, B Configurable - Diamond Type
Bill of material
SL-SFPSD8-P3.00-L8-B2.0
Part Number
Surface Treatment
Cleaning Options
D Tolerance
Tip Shape Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
m
mm
l
mm
(W)
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Previews
3D
2D
Download CAD models