??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SFPSA, SH-SFPSA, SHD-SFPSA, SL-HFPSA, SH-HFPSA, SL-SFPSPA, SH-SFPSPA, SHD-SFPSPA, SL-HFPSPA, SH-HFPSPA - Precision Cleaning Locating Pins - Small Head, Tapered - Press Fit - P, L, B Configurable - Round Type
Bill of material
SL-SFPSA6-P2.00-L5-B2.0
Part Number
Surface Treatment
Cleaning Options
D Tolerance
Tip Shape Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
m
mm
l
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Previews
3D
2D
Download CAD models