??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SFPQA, SH-SFPQA, SHD-SFPQA, SL-SFPQPA, SH-SFPQPA, SHD-SFPQPA, SL-SFPQD, SH-SFPQD, SHD-SFPQD, SL-SFPQPD, SH-SFPQPD, SHD-SFPQPD, SL-HFPQA, SH-HFPQA, SL-HFPQPA, SH-HFPQPA, SL-HFPQD, SH-HFPQD, SL-HFPQPD, SH-HFPQPD - Precision Cleaning Locating Pins - Spherical Large Head - Press Fit - P, L, B Configurable
Bill of material
SL-SFPQA6-P6.50-L5-B1.5
Part Number
Surface Treatment
Shape
D Tolerance
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
l
mm
(W)
0.0 mm
Spherical Tip
Previews
3D
2D
Download CAD models