??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPNSLA, SH-SFPNSLA, SHD-SFPNSLA, SL-SFPNSLD, SH-SFPNSLD, SHD-SFPNSLD, SL-HFPNSLA, SH-HFPNSLA, SL-HFPNSLD, SH-HFPNSLD - Precision Cleaning Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - P/L/B/ML Configurable
Bill of material
SL-SFPNSLA6-P6.50-L3-B2.5-ML6
Part Number
Shape
Surface Treatment
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M (Coarse) Specification
M (Coarse)
m
mm
(W)
0.0 mm
S1
mm
S2
mm
E
mm
Adds a Relief at the Thread End
Previews
3D
2D
Download CAD models