??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-SFPMT, SH-SFPMT, SHD-SFPMT - Precision Cleaning Locating Pins for Height Adjusting -Small Head Tapped-
Bill of material
SL-SFPMT5-P2.50-L10
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
2 mm
C
0.5 mm
M (Coarse)
l2
mm
Spherical Tip
Previews
3D
2D
Download CAD models