??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPFNLA, SH-SFPFNLA, SHD-SFPFNLA - Precision Cleaning Locating Pins - Large Flat Head - Threaded - P, L, B, ML Configurable
Bill of material
SL-SFPFNLA6-P6.50-L0-B4.0-ML6
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
C
mm
M (Coarse)
Spherical Tip
C Chamfered Size
Relief
Previews
3D
2D
Download CAD models