??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPDTC, SH-SFPDTC, SHD-SFPDTC - Precision Cleaning Locating Pins Large Flat Head -Tapped Shank- P, L and B Dimension Configurable
Bill of material
SL-SFPDTC10T-P11.00-L6-B3.0
Part Number
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse)
l
mm
C
mm
Under neck radius alteration
C Chamfered Size
Hex Socket Machining
E
0.0 mm
S
0 mm
Wrench Hole Machining
Q
0.0 mm
Previews
3D
2D
Download CAD models