??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SFPCHA, SH-SFPCHA, SHD-SFPCHA, SL-SFPCHPA, SH-SFPCHPA, SHD-SFPCHPA,SL-HFPCHA, SH-HFPCHA, SL-HFPCHPA, SH-HFPCHPA - Precision Cleaning Locating Pins - Large Head, Bullet Nose, Compact - Press Fit
Bill of material
SL-SFPCHA4-P4.50-L2-B1.0
Part Number
Shape Code
Surface Treatment
Cleaning Options
D
mm
P 0.01mm Increment
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R1
mm
Insertion Guide
Spherical Tip
Air Vent
Tip Lenght
TC 1mm Increment
mm
Previews
3D
2D
Download CAD models