??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFEPG, SH-SFEPG, SHD-SFEPG, SL-HFEPG, SH-HFEPG - Precision Cleaning Feed Pins - Shouldered - Tapped
Bill of material
SL-SFEPG6-P4.00-L6-B2.0-E0.5
Part Number
Surface Treatment
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
H
mm
M (Coarse)
Width Across Flats
SC 1mm Increment
mm
Previews
3D
2D
Download CAD models