??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETRF, SH-SETRF, SHD-SETRF - (Precision Cleaning) Circular Post - Tapped Both Ends, Standard Wrench Flats, Configurable Length -L Dimension Configurable Standard-
Bill of material
SL-SETRF10-15
Part Number
Type
SL-SETRF
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M (Coarse)
L Dimension Tolerance Change
L Dimension Accuracy Change
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
2D
Download CAD models