??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETPS, SH-SETPS, SHD-SETPS - (Precision Cleaning) Circular Post - Threaded Both Ends, Configurable Length and Thread Length -Thread Length Dia. Configurable Wrench Flats-
Bill of material
SL-SETPS10-20-F8-G8-SC0-M3-N3
Part Number
Type
SL-SETPS
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Threaded Selection
N (Coarse) Threaded Selection
W
mm
l1
mm
A
mm
L Dimension Tolerance Change
Undercut
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
2D
Download CAD models