??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SETM, SH-SETM, SHD-SETM - (Precision Cleaning) Circular Post - Threaded Both Ends, Configurable Length, Selectable Thread Size Pilot Selectable-
Bill of material
SL-SETM12-25-M4-N4
Part No.
Type
SL-SETM
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
E
mm
F
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Thread Length at M thread end
MLC 0.1mm Increment
mm
Thread Length at N thread end
NLC 0.1mm Increment
mm
Wrench Flats
SC 0.5mm Increment
mm
W
0 mm
l1
0 mm
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
2D
Download CAD models