??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETL, SH-SETL, SHD-SETL - (Precision Cleaning) Circular Post - Threaded Both Ends, Configurable Length and Thread Length -Standard-
Bill of material
SL-SETL10-20-F8-M3-N3
Part Number
Type
SL-SETL
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Threaded Selection
N (Coarse) Threaded Selection
A
mm
L Dimension Tolerance Change
Relief
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
mm
MC
mm
g
mm
Previews
3D
2D
Download CAD models