??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SETKF, SH-SETKF, SHD-SETKF - (Precision Cleaning) Circular Post - Stepped, One End Tapped and One End Threaded, Configurable Length, Selectable Thread Size -Pilot & Wrench Flats Configurable-
Bill of material
SL-SETKF12-25-SC0-M4-N4-G2-H2
Part Number
Type
SL-SETKF
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Threaded Selection
N (Coarse) Tapped Selection
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Pilot Length at M thread end
GLC 0.5mm Increment
mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
Pilot Length at N thread end
HLC 0.5mm Increment
mm
P
mm
V
mm
W
mm
l1
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Right End Change The Effective Tap Depth
No machining for P pilot at M thread end
No machining for V pilot at N thread end
PKH Pilot Diameter Specified
PKH 1mm Increment
mm
VKH Pilot Diameter Specified
VKH 1mm Increment
mm
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
2D
Download CAD models