??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SETK, SH-SETK, SHD-SETK - (Precision Cleaning) Circular Post - Stepped, One End Tapped and One End Threaded, Configurable Length, Selectable Thread Size -Pilot Selectable-
Bill of material
SL-SETK12-25-M4-N4
Part Number
Type
SL-SETK
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M (Coarse) Threaded Selection
N (Coarse) Tapped Selection
E
mm
F
mm
P
mm
V
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Right End Change The Effective Tap Depth
Wrench Flats
SC 0.5mm Increment
mm
W
0 mm
l1
0 mm
No machining for P pilot at M thread end
No machining for V pilot at N thread end
PKH Pilot Diameter Specified
PKH 1mm Increment
mm
VKH Pilot Diameter Specified
VKH 1mm Increment
mm
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
2D
Download CAD models