??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETH, SH-SETH, SHD-SETH - (Precision Cleaning) Circular Post - One EndTapped and One End Threaded, Configurable Length and Thread Length Dia. Configurable -Standard-
Bill of material
SL-SETH10-20-F8-M3-N3
Part Number
Type
SL-SETH
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
M (Coarse)
N (Coarse)
A
mm
L Dimension Tolerance Change
Right End Change The Effective Tap Depth
Undercut
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
2D
Download CAD models