??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETGRS, SH-SETGRS, SHD-SETGRS - (Precision Cleaning) Circular Post - One End Tapped and One End Threaded, Standard Wrench Flats, Configurable Length -L Dimension Configurable Wrench Flats-
Bill of material
SL-SETGRS10-20-SC0
Part Number
Type
SL-SETGRS
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse)
W
mm
l1
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Thread Length
MLC 0.1mm Increment
mm
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
2D
Download CAD models