??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SL-SCLBRM,SH-SCLBRM,SHD-SCLBRM - (Precision Cleaning) Precision Pivot Pins - Flanged, Hex Socket Head, Tapped
Bill of material
SL-SCLBRM14-30
Part No.
Type
SL-SCLBRM
Cleaning Method
D
mm
Thread Diameter
MC Selection
M (Coarse Thread)
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
A
mm
T
5 mm
B
mm
E
mm
u
mm
(n)
1.5 mm
Shoulder Diameter Cut
HC
0.0 mm
Previews
3D
2D
Download CAD models