??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SCLBKU,SH-SCLBKU,SHD-SCLBKU - (Precision Cleaning) Precision Pivot Pins - Lock Nut, with Extra Low Hex Socket Head - U Nut
Bill of material
SL-SCLBKU12-15
Part No.
Type
SL-SCLBKU
Accessories
Nut 1 pc.
Cleaning Method
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
A
mm
T
mm
Thread Diameter
MC Selection
M (Coarse)
Thread Part Length
FC 1 mm Increment
mm
F
mm
B
mm
E
mm
u
mm
(n)
1.5 mm
Shoulder Diameter Cut
HC
0.0 mm
Previews
3D
Dimension
2D
Download CAD models