??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGIT, SH-PSSGIT - (Precision Cleaning) Linear Shaft - One End Tapped Pilot, One End Tapped, Precision
Bill of material
SL-PSSGIT25-45-M6-N6
Part Number
Type
SL-PSSGIT
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
N Selection
V Hole Diameter
mm
l Hole Depth
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
2D
Download CAD models