??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGIG, SH-PSSGIG - (Precision Cleaning) Linear Shaft - One End Tapped Pilot, One End Stepped and Tapped Type, Precision
Bill of material
SL-PSSGIG25-40-F5-P9-M6-N6
Part Number
Type
SL-PSSGIG
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M(Coarse) Selection
N(Coarse) Selection
V Hole Diameter
mm
l Hole Depth
mm
(Y) Max.
800 mm
R
0.3 mm
Left Side C
mm
Right Side C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
2D
Download CAD models