??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGDN, SH-PSSGDN - (Precision Cleaning) Linear Shaft - Double Tapped End- Male Thread Type, Precision
Bill of material
SL-PSSGDN20-25-F2-B0-P5-W7-N4
Part No.
Type
SL-PSSGDN
Cleaning Method
D
mm
P (Coarse Thread) Selection
Change to Fine Thread
PMC (Fine Thread) Selection
PMS (Fine Thread) Selection
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
N Selection
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
(Y) Max.
800 mm
R
mm
C
mm
Previews
3D
2D
Download CAD models