??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGBN, SH-PSSGBN - (Precision Cleaning) Linear Shaft- Male Thread Type, One End with Hex Socket, Precision
Bill of material
SL-PSSGBN12-25-F2-B0-P3
Part No.
Type
SL-PSSGBN
Cleaning Method
D
mm
P (Coarse Thread) Selection
PMC (PMS) Fine Thread Male Thread
PMC (Fine Thread) Selection
PMS (Fine Thread) Selection
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
l
mm
b
mm
(Y) Max.
800 mm
R
0.3 or Less mm
C
mm
Previews
3D
2D
Download CAD models