??
Catalog navigation
Выбор CAD модели
Доступные продукты: 16
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFUW,SH-PSSFUW,SHD-PSSFUW,SL-PSSFGW,SH-PSSFGW,SHD-PSSFGW - (Precision Cleaning)Shaftsboth Sides Female Screw Type
Bill of material
SL-PSSFUW15-16-M4-N4
Part Number
D Tolerance Selection
Material
SUS440C Equivalent
Surface Treatment
Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 5 microns or More
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Введите значение для L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0.0 mm
Add keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Left End Change The Effective Tap Depth to x3
Right End Change The Effective Tap Depth to x3
Предварительные просмотры
3D
2D
Загрузка CAD-моделей