??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SL-PSSCGC, SH-PSSCGC - (Precision Cleaning) Shafts - One End Stepped
Bill of material
SL-PSSCGC16-25-F2-P4
Part Number
Type
SL-PSSCGC
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
(Y) Max.
800 mm
R
mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Add Keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Left Side Set Screw Flat at Step
LFC 1mm Increment
mm
A 1mm Increment
mm
H
0 mm
Previews
3D
2D
Download CAD models