??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SL-PSSAGU, SH-PSSAGU - (Precision Cleaning) Shafts - Both Ends Threaded with Undercuts and Wrench Flats
Bill of material
SL-PSSAGU16-25-F5-M5-T5-N5-SC0
Part Number
Type
SL-PSSAGU
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
Shaft End N Change to Fine Thread
NMC(Fine) Selection
NMS(Fine) Selection
N(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
(Y) Max.
800 mm
Left Side C
mm
Right Side C
mm
Second Set of Wrench Flats
SX 1mm Increment
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Previews
3D
2D
Download CAD models