??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SL-PSSAGM,SH-PSSAGM,SHD-PSSAGM - (Precision Cleaning)Shaftsboth Sides Male Screw With Relief Wrench Flats Type
Bill of material
SL-PSSAGM16-25-F5-M5-T5-N5
Part Number
Material
304 Stainless Steel
Surface Treatment
Hard Chrome Plating - Plating Hardness: HV750~ Plating Thickness: 10 micron or More
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
Shaft End N Change to Fine Thread
NMC(Fine) Selection
NMS(Fine) Selection
N(Coarse) Selection
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Wrench Flats
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Previews
3D
2D
Download CAD models