??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-MTSTRC, SH-MTSTRC, SHD-MTSTRC - Precision Cleaning Lead Screws - One End Double Stepped
Bill of material
SL-MTSTRC18-150-T2-Q9-S2-E5
Part Number
Cleaning Options
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D
mm
P Pitch
mm
Flat Machining
FE 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
Retaining Ring Groove
AE 0.1mm Increment
mm
e Tolerance (AE)
0.0 mm
m +0.140 (AE)
0.00 mm
n Machining Limit (AE)
0.0 mm
Wrench Flats
SE 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MC Coarse Tapping
MC (Selection Range)
ALT4MC Pitch
0.000 mm
ME Coarse Tapping
ME (Selection Range)
ALT4ME Pitch
0.000 mm
BQ Threaded
BQ 1mm Increment
mm
ALT5 M
ALT5 Pitch
1.000 mm
MxPitch
0
Square Chamfering
ZE
0 mm
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KQ 1mm Increment
mm
KE 1mm Increment
mm
C 1mm Increment
mm
b1 (KQ)
mm
b1 (KE)
2.000 mm
b1
0 mm
t1 (KQ)
mm
t1 (KE)
1.200 mm
t1
0.0 mm
Previews
3D
2D
Download CAD models