??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-MBRDAC, SH-MBRDAC - (Precision Cleaning) Pulleys for Round Belts - Clamping Trapezoid Groove
Bill of material
SL-MBRDAC30-1.5-5
Part Number
Type
SL-MBRDAC
Accessories
Hexagon Socket Head Cap Screw (x2) Stainless Steel
Cleaning Method
P.D.
mm
U
mm
d Selection
mm
D
mm
D1
mm
D2
mm
h
mm
W
mm
L
mm
T
mm
l
2.5 mm
X
mm
Y
mm
M
M3
Corresponding Belt Dia.
mm
d1
6.5 mm
d2
3.5 mm
Outer Diameter Cut
DC
0.0 mm
Previews
3D
Dimension
2D
Download CAD models