??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-LPZS, SH-LPZS, SHD-LPZS, SL-LPZH, SH-LPZH - Precision Cleaning Locating Pins - Bolt Fixing - Standard H Dimension
Bill of material
SL-LPZS4-P12.00-B10.0-G10
Part No.
Surface Treatment
Cleaning Options
No.
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
d1
mm
d2
mm
H
mm
Previews
3D
2D
Download CAD models