??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-LPCSA, SH-LPCSA, SHD-LPCSA, SL-LPCSB, SH-LPCSB, SHD-LPCSB, SL-LPCSC, SH-LPCSC, SHD-LPCSC, SL-LPCDA, SH-LPCDA, SL-LPCDB, SH-LPCDB, SL-LPCDC, SH-LPCDC - Precision Cleaning Locating Pins -Tip Shape Selectable- Tapped - Straight
Bill of material
SL-LPCSA6-P9.0-B15.0-R5
Part Number
Surface Treatment
Cleaning Options
Tip Shape Selection
M
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Width Across Flats
SC 1mm Increment
mm
Wrench Hole
Previews
3D
2D
Download CAD models